??
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
Selectable products: 1
AR/HR30-N-50-25-25-RAIL
HELP_VARIABLE
Company
ERO
Description
AR/HR 30 - Rail - Linear guideway
Bill of material
AR/HR30-N-50-25-25-RAIL
MOD
Model Code
AR/HR
SIZE
Size
30
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
25.000 mm
AG
Accuracy grade
W1
28 mm
H1
27 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
MXG3
Mxg3
M8x15 mm
RW
Rail Weight
4380 g/m