??
Modèles CAO générés
Aperçus 3D
3D
Infos techniques
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
ARC30ML-B1-VC-N-118L-19-19-I
HELP_VARIABLE
Company
ERO
Description
ARC 30 ML - Profile rail guides
Bill of material
ARC30ML-B1-VC-N-118L-19-19-I
MOD
Model Code
ARC30ML
RT
Rail type
SIZE
Size
30 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Entrez la valeur pour RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Entrez la valeur pour P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
19.000 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
42 mm
W2
16.0 mm
W1
28 mm
H1
27.0 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
W
60 mm
L
118.0 mm
L1
94.0 mm
H2
h2
35.2 mm
P1X
60 mm
P2X
40 mm
MXG2
Mxg2
M8x10 mm
T
12 mm
N1
M6x8,5 mm
N2
M6x5 mm
N3
P5
E
12.5 mm
S1
7.5 mm
S2
12.0 mm
S3
21.7 mm
S4
21.7 mm
RW
Rail Weight
4380 g/m