??
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
Selectable products: 1
HRC25FN-B1-VC-N-81.2L-10.6-10.6-I
HELP_VARIABLE
Company
ERO
Description
HRC 25 FN - Profile rail guides
Bill of material
HRC25FN-B1-VC-N-81.2L-10.6-10.6-I
MOD
Model Code
HRC25FN
RT
Rail type
SIZE
Size
25 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
10.600 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
36 mm
W2
23.5 mm
W1
23 mm
H1
23 mm
P
60 mm
DXDXG1
Dxdxg1
11x7x9 mm
W
70 mm
L
81.2 mm
L1
62.2 mm
H2
h2
30.0 mm
P1X
45 mm
P2X
57 mm
MXG2
Mxg2
M8x12 mm
M1
M6
T
12 mm
T1
12 mm
N1
M6x7,5 mm
N2
M3x6,5 mm
N3
P4
E
12.5 mm
S1
8.0 mm
S2
12.3 mm
S3
11.6 mm
S4
12.6 mm
RW
Rail Weight
3020 g/m