??
Download modelli CAD
Anteprime
3D
Dimensione
2D
Selezione modello CAD
Prodotti disponibili: 1
SP7671N0010
HELP_VARIABLE
Company
ERO
Description
Profile 120x160 - ERO Profile technic
Bill of material
SP7671N0010
ARTNR
Order-No.
SP7671N0010
ABMASSE
Dimensions cross section
120x160 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
heavy
OPT
More options
without
L
Length
mm
Inserisci valore per L
Length
mm
cm
inch
ft
LX
1737.86 cm^4
LY
1042.18 cm^4
WX
212.97 cm³
WY
173.70 cm³
A
66.39 cm³
G
17.99 kg/m
GEW
Weight
0.180 kg