??
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
Selectable products: 1
SP7681N0010
HELP_VARIABLE
Company
ERO
Description
Profile 160x160 - ERO Profile technic
Bill of material
SP7681N0010
ARTNR
Order-No.
SP7681N0010
ABMASSE
Dimensions cross section
160x160 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
heavy
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
2230.55 cm^4
LY
2230.55 cm^4
WX
278.82 cm³
WY
278.82 cm³
A
74.12 cm³
G
20.09 kg/m
GEW
Weight
0.201 kg