??
Download CAD models
Previews
3D
Dimension
2D
CAD model selection
Selectable products: 1
SP3501N0010
HELP_VARIABLE
Company
ERO
Description
Profile 20x120 - ERO Profile technic
Bill of material
SP3501N0010
ARTNR
Order-No.
SP3501N0010
ABMASSE
Dimensions cross section
20x120 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
light
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
117.96 cm^4
LY
3.97 cm^4
WX
19.66 cm³
WY
3.88 cm³
A
9.40 cm³
G
2.28 kg/m
GEW
Weight
0.023 kg