??
Baixar modelos em CAD
Previews
3D
Dimensão
2D
Seleção de modelos em CAD
Available products: 1
SP4401N0010
HELP_VARIABLE
Company
ERO
Description
Profile 40x120 - ERO Profile technic
Bill of material
SP4401N0010
ARTNR
Order-No.
SP4401N0010
ABMASSE
Dimensions cross section
40x120 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
OPT
More options
without
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
LX
302.18 cm^4
LY
39.24 cm^4
WX
50.36 cm³
WY
19.62 cm³
A
23.41 cm³
G
6.34 kg/m
GEW
Weight
0.063 kg