??
下载CAD模型
预览
3D
尺寸标注
2D
CAD模型选择
可提供的产品: 1
SP8601N0010
HELP_VARIABLE
Company
ERO
Description
Profile 80x200 - ERO Profile technic
Bill of material
SP8601N0010
ARTNR
Order-No.
SP8601N0010
ABMASSE
Dimensions cross section
80x200 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
heavy
OPT
More options
without
L
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
LX
2120.64 cm^4
LY
425.40 cm^4
WX
212.06 cm³
WY
106.35 cm³
A
54.54 cm³
G
14.78 kg/m
GEW
Weight
0.148 kg