??
Download modelli CAD
Anteprime
3D
Dimensione
2D
Selezione modello CAD
Prodotti disponibili: 1
SP8051N0010
HELP_VARIABLE
Company
ERO
Description
Profile 80x80 Corner - ERO Profile technic
Bill of material
SP8051N0010
ARTNR
Order-No.
SP8051N0010
ABMASSE
Dimensions cross section
80x80 mm
MATERIAL
Material aluminum profile
AL Mg Si 0,5 F 25
OBERFLAECHE
Surface
nature (standard)
AUSFUEHRUNG
Execution cross section
heavy
OPT
More options
closed
L
Length
mm
Inserisci valore per L
Length
mm
cm
inch
ft
LX
122.08 cm^4
LY
122.08 cm^4
WX
25.76 cm³
WY
25.76 cm³
A
19.79 cm³
G
5.36 kg/m
GEW
Weight
0.054 kg