??
Сваляне на CAD модели
Previews
3D
Размер
2D
Селекция на CAD модел
Налични продукти: 1
ARC30FS-B1-VC-N-68L-34-34-I
HELP_VARIABLE
Company
ERO
Description
ARC 30 FS - Profile rail guides
Bill of material
ARC30FS-B1-VC-N-68L-34-34-I
MOD
Model Code
ARC30FS
RT
Rail type
SIZE
Size
30 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
34.000 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
42 mm
W2
31.0 mm
W1
28 mm
H1
27 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
W
90 mm
L
68.0 mm
L1
44.0 mm
H2
h2
35.2 mm
P1X
-
P2X
72 mm
MXG2
Mxg2
M10x12 mm
M1
M8
T
12 mm
T1
12 mm
N1
M6x8,5 mm
N2
M6x5 mm
N3
P5
E
12.5 mm
S1
7.5 mm
S2
12.0 mm
S3
27.0 mm
S4
26.8 mm
RW
Rail Weight
4380 g/m