??
ダウンロード(CADデータ)
プレビュー
3D
情報
2D
CADモデル選択
選択可能な製品数: 1
AR/HR35-N-50-25-25-RAIL
HELP_VARIABLE
Company
ERO
Description
AR/HR 35 - Rail - Linear guideway
Bill of material
AR/HR35-N-50-25-25-RAIL
MOD
Model Code
AR/HR
SIZE
Size
35
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
25.000 mm
AG
Accuracy grade
W1
34 mm
H1
32 mm
P
80 mm
DXDXG1
Dxdxg1
14x9x12 mm
MXG3
Mxg3
M8x15 mm
RW
Rail Weight
6790 g/m