??
Pobierz modele CAD
Previews
3D
Wymiar
2D
Wybór modelu CAD
Dostępne producty: 1
ARC55MN-B1-VC-N-168.5L-24.25-24.25-I
HELP_VARIABLE
Company
ERO
Description
ARC 55 MN - Profile rail guides
Bill of material
ARC55MN-B1-VC-N-168.5L-24.25-24.25-I
MOD
Model Code
ARC55MN
RT
Rail type
SIZE
Size
55 mm
ST
Seal type
BQ
Block quantity
LSP
Lubrication storage pad
BC
Ball chain
PC
Preload class
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1 Standard
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
24.250 mm
AG
Accuracy grade
POS1
First slider position
mm
POS2
Second slider position
mm
POS3
Third slider position
mm
POS4
Fourth slider position
mm
H
70 mm
W2
23.5 mm
W1
53 mm
H1
45.7 mm
P
120 mm
DXDXG1
Dxdxg1
24x16x20 mm
W
100 mm
L
168.5 mm
L1
126.5 mm
H2
h2
58.0 mm
P1X
75 mm
P2X
75 mm
MXG2
Mxg2
M12x20 mm
T
16 mm
T1
16 mm
N1
M6x10 mm
N2
M6x13 mm
N3
P5
E
12.5 mm
S1
13.5 mm
S2
23.5 mm
S3
34.8 mm
S4
33.8 mm
RW
Rail Weight
14000 g/m